The CONEX- SR50CC Compact Rotation Stage is designed to rotate optical components up to 1 inch diameter, such as polarizers, wave plates, or wedges. The small size allows use in confined spaces, such as laser cavities, disk texturing machines, or manufacturing areas for fiber optical components.
The SR50CC has a higher resolution (0.001°), better repeatability and accuracy than the PR50CC.
The CONEX controller is compatible with NSTRUCT Instrument Manager platform, simple and intuitive to use and conveniently accessible via USB. Comes with a USB cable and a Conex-PS-CB for daisy-chaining modules. Power supply to be ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available. In addition, RS232 and RS485 communication is available at the board level.
Please click here to download the NSTRUCT applet
| Model | CONEX-SR50CC |
|---|---|
| Travel Range | 360 ° |
| Resolution | 0.001 ° |
| Minimum Incremental Motion | 0.004 ° |
| Uni-directional Repeatability, Guaranteed | 0.01 ° |
| Absolute Accuracy, Guaranteed | 0.06 ° |
| Maximum Speed | 4 °/s |
| Wobble, Guaranteed | 100 µrad |
| MTBF | 10,000 h |
| Thread Type | M3 |
| Base Material | Aluminum |
| Motor | UE16CC |
| Feedback | Motor mounted rotary encoder, 48 pts/rev |
| Origin | Optical |
| Worm Gear Ratio | 1:70 |
| Reduction Gear | 107.143:1 |
| Bearings | Ball bearings |
| Drive Mechanism | Ground worm gear, 1:70 |
| Drive Type | DC Servo |
| Cable Length | 3 m |
| Weight | 0.7 lb ( 0.3 kg ) |
| Maximum Torque (Mz) | 0.4 Nm |
| Transversal Stiffness (kα) | 160 µrad/Nm |
| Normal Load Capacity (Cz) | 30 N |
| Off-Center Load Equation (Q) | Q= Cz / (1 + D/25), D= Cantilever distance in mm |