Newport's UTS series linear stages incorporate many of the advantages of the popular UTM series providing superior motion performance in an enhanced, shorter, and lower profile package. They use the same optimized steel body, bearings and lead screw of the UTM stages, but feature a number of mechanical improvements and completely new motor configurations.
UTS linear stages are available in three configurations. The first version, utilizing a DC motor, features an ultra-high resolution 20,000 cts/rev rotary encoder with index pulse for precision homing and is the recommended choice for applications requiring a…