The IMS Series linear stage complements the ILS Series by providing longer linear travel ranging from 300–600 mm. The stages feature robusts designs with high performance but without high cost, making them cost-effective solutions for precision industrial and laboratory applications. Using the same industry-proofed technology as the ILS Series, the IMS Series features a FEM optimized, aluminum extruded body that is highly stiff, while minimizing the bending effect caused by different thermal expansion coefficients of the aluminum body and the steel rails. Smooth running recirculating ball bearing slides with ba…