The TRA series miniature motorized actuators are the latest addition to Newport's extensive range of precision positioning devices. They provide reliable motorized motion in a small diameter, lightweight package and are a lower cost alternative to the popular CMA series. The TRA actuators incorporate an excellent space saving design that allows them to be used with a wide variety of linear stages, mirror mounts, and OEM applications. The TRA6 models provide 6 mm travel in a slim, 15 mm diameter housing and are the recommended choice for motorizing 561 series linear stages, 481 and RS65 rotation stages. The TRA12 …