The TGN180 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 2 arc sec Sensitivity. The 3.15 x 4.72 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.
| Model | TGN80 |
|---|---|
| Stage Type | Tilt |
| Load Capacity | 44 lb (200 N) |
| Sensitivity | 2 arc sec |
| Thread | English |
| Travel, Coarse | 5 ° |
| Weight | 2.6 lb |
| Weight | 1.2 kg |
| Resolution | 20.6 arc sec |
| Material | Steel |
| Max Centered Load | 44 lb (200 N) |
| Sensitivity | 2 arc sec |