The TGN120 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1.5 arc sec Sensitivity. The 4.72 x 7.09 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.
| Model | TGN120 |
|---|---|
| Stage Type | Tilt |
| Load Capacity | 101 lb (450 N) |
| Sensitivity | 1.5 arc sec |
| Thread | English |
| Travel, Coarse | 5 ° |
| Weight | 8.4 lb |
| Weight | 3.8 kg |
| Resolution | 13.8 arc sec |
| Material | Steel |
| Max Centered Load | 101 lb (450 N) |
| Sensitivity | 1.5 arc sec |