OM-TGN-S Micrometer Included with Stage

Model: TGN160 » View Series Overview

Tilt Platform, 6.30 x 9.45 inch, ±2.86° Travel, 1 arc sec Sensitivity

  • $1115.99

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The TGN160 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1 arc sec Sensitivity. The 6.30 x 9.45 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.

Model TGN160
Stage Type Tilt
Load Capacity 180 lb (800 N)
Sensitivity 1 arc sec
Thread English
Travel, Coarse 5 °
Weight 18 lb
Weight 8 kg
Resolution 10.3 arc sec
Material Steel
Max Centered Load 180 lb (800 N)
Sensitivity 1 arc sec