TGN120 Micrometer Included with Stage

Model: TGN120 » View Series Overview

Tilt Platform, 4.72 x 7.09 inch, ±2.86° Travel, 1.5 arc sec Sensitivity

  • $645.99
  • TGN120 DWG-S

    TGN120: A= 10-24, B= 1/4-20, C= 1.0 in., D= 2.0 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The TGN120 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1.5 arc sec Sensitivity. The 4.72 x 7.09 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.

Model TGN120
Stage Type Tilt
Load Capacity 101 lb (450 N)
Sensitivity 1.5 arc sec
Thread English
Travel, Coarse 5 °
Weight 8.4 lb
Weight 3.8 kg
Resolution 13.8 arc sec
Material Steel
Max Centered Load 101 lb (450 N)
Sensitivity 1.5 arc sec