TGN80 Micrometer Included with Stage

Model: TGN80 » View Series Overview

Tilt Platform, 3.15 x 4.72 inch, ±2.86° Travel, 2 arc sec Sensitivity

  • $419.99
  • TGN80 DWG-S

    TGN80: A= 8-32, B= 1/4-20, C= 1.0 in., E= 3.0 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The TGN180 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 2 arc sec Sensitivity. The 3.15 x 4.72 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.

Model TGN80
Stage Type Tilt
Load Capacity 44 lb (200 N)
Sensitivity 2 arc sec
Thread English
Travel, Coarse 5 °
Weight 2.6 lb
Weight 1.2 kg
Resolution 20.6 arc sec
Material Steel
Max Centered Load 44 lb (200 N)
Sensitivity 2 arc sec