Shop Micrometer Heads

 

Actuator Type

Graduations

Graduations, Coarse

Graduations, Fine

Minimum Incremental Motion

Special Offers

Availability

  • Sort by:
  • View: Grid
  • |
  •  List
  • Results per page:
  • Model:
  • SM-13
  • Availability:
  • In Stock

The SM-13 Vernier Micrometer is a standard drive for most Newport stages, and our most popular manual actuator. The SM-13 has a 13 mm travel range and a 9 lb load capacity. The SM-13 has a 0.5 mm pitch (50.8 TPI) ... Read More

  • Price: $65.99
  • Model:
  • SM-25
  • Availability:
  • In Stock

The SM-25 Vernier Micrometer is a standard drive for most Newport stages. The SM-25 has a 25 mm travel range and a 23 lb load capacity. The SM-25 has a 0.5 mm pitch (50.8 TPI) threads and read directly in increments ... Read More

  • Price: $104.99
  • Model:
  • BM11.16
  • Availability:
  • In Stock

The BM11.16 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 16 mm travel range and with axial load capacity of 40 N. BM micrometers, which mount via ... Read More

  • Price: $150.99
  • Model:
  • SM-50
  • Availability:
  • In Stock

The SM-50 Vernier Micrometer is a standard drive for most Newport stages. The SM-50 has a 50 mm travel range and a 23 lb load capacity. The SM-50 has a 0.5 mm pitch (50.8 TPI) threads and read directly in increments ... Read More

  • Price: $199.99
  • Model:
  • HR-13
  • Availability:
  • In Stock

The HR-13 Lockable High-Resolution Micrometers has 0.25 mm pitch threads (over 100 TPI), providing twice the sensitivity of standard SM Series Micrometers. These fine threads allow 0.5 µm sensitivity with direct ... Read More

  • Price: $149.99
  • Model:
  • BM17.25
  • Availability:
  • In Stock

The BM17.25 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 25 mm travel range and with axial load capacity of 104 N. BM micrometers, which mount via... Read More

  • Price: $169.99
  • Model:
  • DM-13L
  • Availability:
  • In Stock

The DM-13L Differential Micrometer provides sub-micron positioning combined with a coarse travel of 13 mm. The design incorporates a standard micrometer with a high-resolution micrometer built around it. Coarse ... Read More

  • Price: $499.99
  • Model:
  • BM11.10
  • Availability:
  • In Stock

The BM11.10 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 10 mm travel range and with axial load capacity of 40 N. BM micrometers, which mount via ... Read More

  • Price: $140.99
  • Model:
  • DM11-5
  • Availability:
  • In Stock

The DM11-5 Differential Micrometer delivers ultra-fine, sub-micron positioning capabilities and coarse travel up to 5 mm in a single instrument. In most cases, DM Series Differential Micrometers can directly replace ... Read More

  • Price: $289.99
  • Model:
  • BM17.51
  • Availability:
  • In Stock

The BM17.51 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 51 mm travel range and with axial load capacity of 104 N. BM micrometers, which mount via... Read More

  • Price: $196.99
  • Model:
  • DM-13B
  • Availability:
  • In Stock

The DM-13B Differential Micrometer offers sub-micron resolution in a unique design that achieves long range and fine adjustability in a single micrometer. The DM-13B has a 13 mm overall range with 0.2 mm fine ... Read More

  • Price: $449.99
  • Model:
  • DMH-1
  • Availability:
  • In Stock

The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 inch or 1 µm. This ... Read More

  • Price: $349.99
  • Sort by:
  • View: Grid
  • |
  •  List
  • Results per page: