The 9081 Five-Axis Aligner makes aligning a laser beam through a tube simple. Turning both X screws or both Y screws equal amounts in opposite directions gives you tilt or pivot about the center of the plate. Turning them in the same direction gives you pure translation. Z adjustment allows precise translation along the optic axis. It includes a removable mounting platform. The 9081 has (7) 1/4-20 tapped holes and (2) 8-32 tapped holes.
| Model | 9081 |
|---|---|
| Type | Five-Axis Aligner |
| Axes of Travel | X, Y, Z, Θx, Θy |
| Load Capacity | 5 lb (22 N) |
| Travel, Angular | θx, θy=8° |
| Thread Type | 8-32 and 1/4-20 |
| Travel | 3 mm |
| Resolution per 5 ° turn-Θx, Θy | 87 µrad |