The LQC905-85E CW Laser Diode Module is an economical choice. It includes the diode and collimating optics in a single case. This Fabry-Perot (FP) 905 nm Laser Diode Module with a 85 mW CW elliptical beam comes in a self contained module. It requires a 5 VDC external power supply. An LPMS-5-110 or LPMS-5-220 Series Power Supply (not included) must be used with this LD module to meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module.
| Model | LQC905-85E |
|---|---|
| Package Type | Self Contained Module |
| Center Wavelength | 905 nm |
| Output Power | 85 mW |
| Beam Diameter (1/e²) | 1.5 x 5.25 mm |
| Beam Divergence Full Angle | <1.5 x 0.7 mrad |
| Noise | <0.5 % |
| Power Stability | <1% (8 hr.) |
| Center Wavelength Tolerance | ±15 nm |
| Current, Operating, Maximum | 3000 mA |
| Diameter | 1.5 in. (38.1 mm) |
| Length | 6.20 in. (157.48 mm) |
| Power Requirements | 4.8 to 12 VDC |
| Operating Temperature Range | 0 to 40 °C |