TO-56

Model: ML725B19F-01 » View Series Overview

TO-56 Laser Diode, 1310nm, 10mW

  • $127.51

Additional Photos

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The ML725B19F TO-56 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 1310 nm, and 10 mW of output power in a standard TO-56 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.

Model ML725B19F-01
Package Type TO-56
Center Wavelength 1310 nm
Output Power 10 mW
Current, Operating, Maximum 30 mA
Current Threshold 5 mA