The HL6714G TO-9 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 670 nm, and 10 mW of output power in a standard TO-9 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
| Model | HL6714G |
|---|---|
| Package Type | TO-9 |
| Center Wavelength | 670 nm |
| Output Power | 10 mW |
| Current, Operating, Maximum | 73 mA |
| Current Threshold | 35 mA |