17-101-3port-S

Model: F-CIR-15-N-FP » View Series Overview

Polarization Insensitive Circulator, 1550nm, FC/PC connectors

  • $1162.91

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-CIR-15-N-FP Polarization Insensitive Circulator features low insertion loss, high isolation, low Polarization Dependent Loss (PDL), and is the perfect solution for add/drop filters, erbium-doped fiber amplifiers (EDFA), dispersion compensation, bi-directional communication, and optical R & D at 1550 nm. This version has FC/PC bulkhead connectors.

Model F-CIR-15-N-FP
Fiber Type SMF-28
Operating Wavelength 1550 nm
Fiber Optic Connector FC/PC
Return Loss 50 dB
Polarization Mode Dispersion (PMD) <0.1 ps
Bandwidth ± 20 nm
Polarization Dependent Loss, Maximum 0.15
Isolation/Crosstalk, Maximum 50 dB
Maximum Optical Power 300 mW
Dimensions 3.5 x 1.5 x 0.625 in. (89 x 38 x 16 mm)