The F-VDL-1-6-FA-P Manually Variable Fiber Optic Delay Line provides precision optical path variation for delays of 170 to 600 ps at 1550 nm. The compact and rugged design makes the device ideal for integration into network equipment and test instrumentation for precision optical path length adjustment or timing alignment. This version has Fujikura PM Panda fiber pigtails with FC/APC connectors.
| Model | F-VDL-1-6-FA-P |
|---|---|
| Fiber Type | Fujikura PM Panda fiber |
| Operating Wavelength | 1550 nm |
| Wavelength Range | 1260 to 1650 nm |
| Return Loss | 50 dB |
| Extinction Ratio | >18 dB |
| Maximum Optical Power | 300 mW |
| Optical Delay Range | 0 to 600 ps |
| Operating Temperature Range | 0 to 40 °C |
| Dimensions | 1.0 x 2.1 x 6.0 in. (25.4 x 53.3 x 152 mm) |