The Component-Style Fiber Optic Prism Switches offered by Newport are switches that have high durability greater than 10 million cycles) and low insertion loss. The MPSN-62-22 is a multimode 2 x 2 switch using a moving prism between fixed collimator pairs, which allows bi-directional operation independent of data rate and signal format. 62.5/125 µm, 1 m long, jacketed bare fiber pigtails are standard. In addition, optional ST, FC and SC fiber connector termination options can be ordered.
This 2x2 single-mode switch is a fully reversing optical bypass switch, which is used to insert or bypass nodes in fiber ring networks. These non-blocking, non-latching components require a 5V DC switching voltage. Applications include bypassing of FDDI and SONET network stations, automated and remote fiber test systems.
| Model | MPSN-62-22 |
|---|---|
| Fiber Type | 2x2 MM |
| Operating Wavelength | 780-1350 nm |
| Wavelength Range | 780 to 1350 nm |
| Insertion Loss, Maximum | 1.0 dB |
| Back-Reflection, Maximum | -20 dB |
| Polarization Dependent Loss, Maximum | 0.05 |
| Wavelength Tuning Range | 780 to 1350 nm |
| Isolation/Crosstalk, Maximum | -80 dB |
| Operating Temperature Range | -20 °C to +65 °C |
| Fiber Dimensions | 62.5/125 µm |