17-201-S-2

Model: MPSN-62-22-FCPC » View Series Overview

Multimode Fiber Optic Switch, 2x2, 62.5/125 µm Fiber, FC/PC Connector

  • $1027.24
  • 1x2 2x2 swit-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The Component-Style Fiber Optic Prism Switches offered by Newport are switches that have high durability greater than 10 million cycles) and low insertion loss. The MPSN-62-22-FCPC is a multimode 2 x 2 switch using a moving prism between fixed collimator pairs, which allows bi-directional operation independent of data rate and signal format. 62.5/125 µm, 1 m long, jacketed FC/PC connectorized fiber pigtails are standard. In addition, other ST and SC fiber connector termination options can be ordered.
This 2x2 single-mode switch is a fully reversing optical bypass switch, which is used to insert or bypass nodes in fiber ring networks. These non-blocking, non-latching components require a 5V DC switching voltage. Applications include bypassing of FDDI and SONET network stations, automated and remote fiber test systems.

Model MPSN-62-22-FCPC
Fiber Type 2x2 MM
Operating Wavelength 780-1350 nm
Wavelength Range 780 to 1350 nm
Fiber Optic Connector FC/PC
Insertion Loss, Maximum 1.0 dB
Back-Reflection, Maximum -20 dB
Polarization Dependent Loss, Maximum 0.05
Wavelength Tuning Range 780 to 1350 nm
Isolation/Crosstalk, Maximum -80 dB
Operating Temperature Range -20 °C to +65 °C
Fiber Dimensions 62.5/125 µm