The ISO-04-780-LP Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 780 nm low power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 4 mm clear aperture and a 740 to 840 nm wavelength range. The ISO-04-780-LP utilizes field proven, high efficiency Corning Polarcor™ polarizers; ideal for laser diode applications. This -W version has an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction.
| Model | ISO-04-780-LP-W |
|---|---|
| Type | Isolator |
| Wavelength Range | 740 to 840 nm |
| Clear Aperture | 4 mm |
| Center Wavelength | 780 nm |
| Isolation | 30–38 dB |
| Polarizer Type | Dichroic Glass Polarizer |