PH-opt_iso-S-4

Model: ISO-04-780-MP-W » View Series Overview

Faraday Optical Isolator, 4 mm, 780 nm, Medium Power, 1/2 Wave Plate

  • $2615.90

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The ISO-04-780-MP Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 780 nm low power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 4 mm clear aperture and a 720 to 830 nm wavelength range. The ISO-04-780-MP uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provide double escape ports for applications where rejected power exceeds 0.5 W. This -W version has an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction.

Model ISO-04-780-MP-W
Type Isolator
Wavelength Range 680 to 830 nm
Clear Aperture 4 mm
Center Wavelength 780 nm
Isolation 27–35 dB