PH-opt_iso-S-6

Model: ISO-04-650-LP » View Series Overview

Faraday Optical Isolator, Free Space, 4 mm, 650 nm, Low Power

  • $1868.50

Additional Photos

  • ISO-04-0650-LP

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The ISO-04-650-LP Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 650 nm low power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 4 mm clear aperture and a 630 to 700 nm wavelength range. The ISO-04-650-LP utilizes field proven, high efficiency Corning Polarcor™ polarizers; ideal for laser diode applications.

Model ISO-04-650-LP
Type Isolator
Wavelength Range 630 to 700 nm
Clear Aperture 4 mm
Center Wavelength 650 nm
Isolation 30-35 dB
Polarizer Type Dichroic Glass Polarizer