PH-opt_iso-S-5

Model: ISO-04-980-LP-W » View Series Overview

Faraday Optical Isolator, Free Space, 4 mm, 980 nm, Low Power, 1/2 Wave Plate

  • $2312.90

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The ISO-04-980-LP Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 980 nm low power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 4 mm clear aperture and a 960 to 1030 nm wavelength range. The ISO-04-980-LP utilizes field proven, high efficiency Corning Polarcor™ polarizers; ideal for laser diode applications. This -W version has an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction.

Model ISO-04-980-LP-W
Type Isolator
Wavelength Range 960 to 1030 nm
Clear Aperture 4 mm
Center Wavelength 980 nm
Isolation 30-38 dB
Polarizer Type Dichroic Glass Polarizer