The RV Series rotation stages provide high-precision angular positioning accuracy combined with high load capacity. There are five stage sizes and six drive configurations available, optimizing load capacity, torque, speed and resolution for a variety of operating conditions.
All RV stages are constructed of tool steel, with rotation accuracy ensured by ground bearing surfaces. A double row of preloaded bearings allows for high off-center loads in a reduced footprint. The single monolithic design offers improved stiffness without compromising dynamic performance. The largest RV stage can bear up to 6500N or rotat…