The XP-20 Post attaches directly to Microlock™ Tiedowns in a breadboard providing a stable way to offset a breadboard from its primary support. The post has a 20 inch height and 1/4-20 thread. Intermediate heights can be achieved by using the Model P-3, P-5, or P-7 platform posts between the breadboard and the support post.
| Model | XP-20 |
|---|---|
| Type | Breadboard Support Rod |
| Diameter | 1.56 in. (39.7 mm) |
| Height | 20.0 in. (508 mm) |
| Thread Type | 1/4-20 CLR |