Vision_Faraday_Cage

Model: VIS-FDC-3036 » View Series Overview

30 inch x 36 inch Faraday cage

  • $2563.00

Data Sheets

User Manuals

''


The VIS-FDC-3036 is a 30 x 36 inch faraday cage designed to work with the Vision IsoStation Series of workstations, both English and Metric. The VIS-FDC Faraday Cage helps reduce electromagnetic interference from affecting sensitive experiments or processes like patch-clamp investigations or sensor calibration. The Faraday cage mounts on top of the Vision IsoStation corner brackets to provide clearance for the use of other accessories like a front support bar or overhead shelving. The Faraday Cage is shipped fully assembled and features a roll-up front panel design and reinforced side access ports.