SS050-R3 US Patent 7,982,980

Model: SS050-R3 » View Series Overview

Suprema Closed Edge Mirror Mount, 0.5 in. Diameter, 3 Locking Allen-Keys, Rear Load, 2-56 (M2) Clearance Hole Mounting

  • $109.99

Additional Photos

  • 41605 SUPREMA CATALOG

    US Patent 7,982,980

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The SS050-R3 SUPREMA Stainless Steel Kinematic Optical Mount offers superior performance in a compact footprint. It comes with a rear loading optic face plates for 1/2 inch (12.7 mm) diameter optics. It is fabricated with hardened stainless steel shaped through a metal injection molding process, which results in a cost effective method of achieving performance approaching that of wrought stainless steel. Three 100 TPI precision adjustment screws with Capstan style locks are included for a ±5° tip and tilt range as well as translation. Ideal for OEM applications, the SN050 and mounts incorporate two 2-56 counterbored thru-holes for mounting purposes. In addition, we have incorporated thru-holes sized for standard 1/16th-in dowel pins to enable repeatable system integration and to prevent clocking effects.

Model SS050-R3
Optic Diameter 0.5 in. (12.7 mm)
Mechanism Kinematic
Drive Type Allen-Key
Adjustments z, θx, θy
Special Features Center Mount
Angular Range Categories ±4 ° to ±7 °
Sensitivity Categories Larger than 6 arc sec
Angular Range ±5 °
Sensitivity 8.5 arc sec
Adjustment Screw Thread 100 TPI
Mounting Type Clearance Hole for 2-56 or M2 Screws
Material Stainless Steel