Model: SMC100PP » View Series Overview

Single-axis stepper motor controller/driver

  • $929.00

Application Notes

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Software

Technical References

User Manuals



The SMC100PP is a single axis motion controller/driver for 2-phase stepper motors up to 48 VDC at 1.1A peak per phase. It is a compact and low-cost controller for most of Newport’s stages, like the UTS and ILS linear stages, URS rotation stages, and TRA actuators. Communication with the SMC100 is via the integrated RS-232-C interface, or a USB port using the SMC-USB adapter. Advanced application programming is simplified by an ASCII command interface and a set of two-letter mnemonic commands. When used with Newport ESP stages, the SMC100 will automatically detect the connected stage for the safest and easiest system configuration. This exclusive Newport feature does not only reduce configuration time, but is also the best protection of your equipment from any accidental damage. Up to 31 controllers can be networked through the internal RS-485 communication link. This internal multi-drop full-duplex serial link simplifies communication to several units, without the need for sending address selection commands. This results in enhanced multi-axes management with improved program readability and faster communication compared to alternative systems based on an RS-232-C chain. The SMC100 also features advanced multi-axes commands, such as Stop all or Start a motion of all axes and performs at a 57,600 baud rate communication speed. Furthermore, for an efficient process control, the SMC100 features dedicated digital outputs for In Motion and Not referenced. The SMC100PP comes with a power and network cable for daisy chaining when stacked.