The RG-26-4-ML Research Grade Optical Breadboard with Microlocks has a 2 foot width, a 6 foot length, and is 4.4 inches thick with 1/4-20 holes on a 1 inch grid. The RG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The RG Breadboard also offers a 3/16 in. ferromagnetic steel surface, two types of constrained layer damping, sealed holes, steel honeycomb core, self-damping side panels, and microlocks.
| Model | RG-26-4-ML |
|---|---|
| Thread Type | 1/4-20 |
| Width | 2 ft. |
| Length | 6 ft. |
| Thickness | 4.4 in. |
| Mounting Hole Pattern | 1.0 in. grid |
| Surface Flatness | ±0.004 in. |
| Working Surface | 400 Series ferromagnetic stainless steel |
| Core Design | Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) Steel sheet materials, 0.030 in. (0.76 mm) triple core interface |
| Broadband Damping | Contrained layer dampers and Integrated Damping |
| Mounting Hole Type | Cut (not rolled) threads with countersink |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep Non-corrosive high impact polymer material |
| Number of Microlocks | 5 |
| Maximum Dynamic Deflection Coefficient | <9.4 x 10-4 |
| Maximum Relative Motion Value | <7.3 x 10-7 in. (<1.9 x 10-5 mm) |
| Deflection Under Load | <7.8 x 10-5 in. |
| Top and Bottom Skins | 3/16 in. (4.8 mm) thick with integrated damping layer |