OP-pinhole_apt-S-5

Model: PH-20 » View Series Overview

High-Energy Pinhole Aperture, 20 ±2 µm Dia, Unmounted

  • $80.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The PH-20 High Energy Pinhole Aperture is fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth 20 ± 2 µm diameter hole with extremely low ellipticity is produced using laser drilling techniques. These pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2. This version is unmounted.

Model PH-20
Type High Energy Pinhole Apertures
Wavelength Range ALL
Diameter 9.525 mm
Aperture Diameter 20 ±2 µm
Thickness 15.24 µm
Mounting Unmounted
Material Molybdenum
Numerical Aperture 20 ±2
Damage Threshold 75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical