OP-paclens2-S-3

Model: PAC073 » View Series Overview

Visible Achromatic Doublet Lens, 38.1 mm Diameter, 100 mm EFL, 400-700 nm

  • $115.00

Additional Photos

  • Achromat-icl

    PAC073: BFL= 92.9 mm, FFL= 99.6 mm, Tc= 12.4 mm, Tc1= 9.2 mm, Tc2= 3.2 mm, Te= 9.3 mm, R= 67.895 mm, R2= -43.412 mm, R3= -485.150 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The PAC070 Visible Achromatic Doublet Lens is a 400 to 700 nm antireflection coated, 1.5 inch (38.1 mm) diameter, BaF N10 and SF 10 precision achromatic doublet lens with an effective focal length of 100 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.

Model PAC073
Lens Shape Plano-Convex
Lens Type Achromatic Doublet
Effective Focal Length 100.0 mm
Diameter 1.5 in. (38.1 mm)
Lens Material BaFN10/SF10
Antireflection Coating 400-700 nm (MgF2)
Surface Quality 40-20 scratch-dig
Clear Aperture ≥central 90% of diameter
Diameter Tolerance +0/-0.1 mm
Te 9.3 mm
Edge Thickness (Te) Tolerance Nominal Value
Center Thickness (Tc) 12.4 mm
Tc1 9.2 mm
Tc2 3.2 mm
Center Thickness (Tc) Tolerance ± 0.2 mm
Focal length tolerance ±2 %
FFL 99.6 mm
BFL 92.9 mm
f/# 2.6
R 67.895 mm
R2 -43.412 mm
R3 -485.150 mm
Wavelength Range 400 to 700 nm
Surface Accuracy, Irregularity (lambda) λ/4
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended