Model: PAC019AR.14 » View Series Overview

Visible Achromatic Doublet Lens, 12.7 mm, 19.0 mm EFL, 430-700 nm

  • $120.00

Additional Photos

  • PAC019: BFL= 15.1 mm, FFL= 18.7 mm, Tc= 6.85 mm, Tc1= 5.35 mm, Tc2= 1.5 mm, Te= 4.9 mm, R= 12.904 mm, R2= -8.955 mm, R3= -65.868 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Software



The PAC019AR.14 Visible Achromatic Doublet Lens is a 430 to 700 nm antireflection coated, 1/2 inch (12.7 mm) diameter, BaF N10 and SF 14 precision achromatic doublet lens with an effective focal length of 19.0 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.