P-7

Model: P-7 » View Series Overview

Platform Pillar, 7.0 in. Height, 1.0 in. Diameter, 1/4-20 Threads, 290 Series

  • $45.99

Additional Photos



The P-7 Optical Platform Pillar is part of the 290-8 Fixed Height Platform. This 1.0 mm diameter platform pillar is made from rigid steel with a durable, satin-chrome finish. It has a 7.0 in. height and 1/4-20 Threads.

Model P-7
Type Platform Pillar
Diameter 1.0 in. (25.4 mm)
Height 7.0 in. (177.8 mm)
Material Steel
Thread Type 1/4-20