The P-3 Optical Platform Pillar is part of the 290-4 Fixed Height Platform. This 1.0 mm diameter platform pillar is made from rigid steel with a durable, satin-chrome finish. It has a 3.0 in. height and 1/4-20 Threads.
| Model | P-3 |
|---|---|
| Type | Platform Pillar |
| Diameter | 1.0 in. (25.4 mm) |
| Height | 3.0 in. (76.2 mm) |
| Material | Steel |
| Thread Type | 1/4-20 |