OP-meniscus_lens-S-1

Model: MSCN030HAR.33 » View Series Overview

Negative Meniscus Lens, Fused Silica, 50.8 mm Diameter, -1000 mm EFL, 1064 nm

  • $339.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


Coated with high power multilayer antireflection coatings, these fused silica meniscus lenses are used for beam manipulation of Nd:YAG lasers. By orienting the convex surface of the lens towards the laser beam, the light reflecting back into the laser is divergent, minimizing feedback. Designed to the fundamental and harmonic wavelengths of Spectra-Physics VanguardTM and Qunata-Ray® Lasers, these lenses meet the demanding requirements of a range of high power applications. Newport's fused silica meniscus lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.

Model MSCN030HAR.33
Lens Type Spherical
Lens Shape Meniscus
Effective Focal Length -1000 mm
Diameter 2.00 in. (50.8 mm)
Antireflection Coating 1064 nm (HAR.33)
Lens Material UV Grade Fused Silica
Center Thickness (Tc) Tolerance ±0.1 mm
Surface Quality 20-10 scratch-dig
Wavelength Range 195 to 2100 nm
Diameter Tolerance +0/-0.1 mm
Te 3.708 mm
Edge Thickness (Te) Tolerance mm
Focal length tolerance ±1%
BFL -997.64 mm
Clear Aperture ≥central 90% of diameter
Centration, Spherical Lenses ≤3 arc min
Surface Accuracy, Irregularity (lambda) 1/8 λ
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended