TGN120 Micrometer Included with Stage

Model: M-TGN120 » View Series Overview

Tilt Platform, 120 x 180mm, ±2.86° Travel, 1.5 arc sec Sensitivity, Metric

  • $645.99
  • TGN120 DWG-S

    M-TGN120: A= M5, B= M6, C= 25 mm, D= 50 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The M-TGN120 Metric Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1.5 arc sec Sensitivity. The 120 x 180 mm mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.

Model M-TGN120
Stage Type Tilt
Load Capacity 99 lb (449 N)
Sensitivity 1.5 arc sec