The M-ST-48-8 Fully Integrated SmartTable incorporates factory installed IQ dampers. This 203 mm thick optical table has a 1200 mm width, 2400 mm length, and Metric M6 holes on a 25 mm grid. M-ST Series SmartTables incorporate Newport’s patent pending intelligent Q (IQ) damping technology to actively monitor, report, and adjust table-damping performance over a wide frequency band. This provides a dramatically quieter table surface, resulting in high quality imaging, improved long term stability, faster settling times and the ability to make measurements that previously required the quietest lab environments. SmartTable also allows users to monitor tabletop vibrations through built in vibration sensors that provide real time feedback on the vibration state of the table. The included ST-200 SmartTable Controller can be used in a stand-alone (no computer required) mode and is also USB2 compatible. When operating in the stand-alone mode SmartTable automatically tunes the table to maximize table damping independent of load. When connected to a computer via the USB2 port, the included software allows users to further fine tune and calibrate the table to the experiment at hand and gather vibration data in both the frequency and time domains. Isolators are sold separately
| Model | M-ST-48-8 |
|---|---|
| Length | 2400 mm |
| Width | 1200 mm |
| Thickness | 203 mm |
| Mounting Holes | M6-1.0 holes on 25 mm grid |
| Working Surface | 400 series ferromagnetic stainless steel |
| Top and Bottom Skins | 3/16 in. (4.8 mm) thick with integrated damping layer |
| Core Design | Trussed Honeycomb, Vertically Bonded Closed Cell Construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep, Non-corrosive high impact reinforced composite material |
| Broadband Damping | Constrained layer core, damped working surface and composite edge finish |
| Borders around Mounting Holes | 12.5 mm |
| Surface Flatness | ±0.004 in. (± 0.1 mm), over 2 ft. (600 mm) square |
| Maximum Dynamic Deflection Coefficient | 0.4 x 10-3 |
| Maximum Relative Motion Value | <3.0 x 10-9 in. |
| Deflection Under Load | <5.0 x 10-5 in. (<1.3 x 10-3 mm ) |
| Maximum Amplification at Lowest Resonance | <20 |
| Minimum Frequency Response | >178 Hz |
| Bandwidth | monitoring vibration: 10-820 Hz and structural damping: 80-400 Hz |
| Crated Weight | 464 kg |
| I/O | BNC output with sensitivity of 30V/(mm/s); Frequency range of 18-820V, Measurement range of 0-0.16mm/s |
| Computer Interface | USB 2.0 |
| Power Requirements | 100-240 VAC; 1.5A, 50/60Hz |