M-SK-TA

Model: M-SK-TA » View Series Overview

Thread Adaptor Set, metric

  • $229.99

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The M-SK-TA Thread Adaptor Set is an organized box of 8 different types of male-male and male-female thread adaptors, 10 of each type for a total of 80 pieces. The male-male thread adaptors are: M4 to M6, 8-32 to M4, 8-32 to M6, M6 to 1/4-20, and M4 to 1/4-20. The male-female thread adaptors are: M4 to M6, 8-32 to M6 and M4 to 1/4-20. This kit is less expensive than buying the thread adaptors separately.

Model M-SK-TA
Type Thread Adaptors
Thread 1/4-20, 8-32, M6, M4
Thread Type Metric/English
Material Stainless Steel