Model: M-RS4000-48-8 » View Series Overview

RS4000 Series Optical Table 1200 x 2400 x 203 mm, Metric M6 Holes

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

User Manuals

The M-RS4000-48-8 Research Grade Optical Table features unmatched vibration immunity. The M-RS4000 Series combines Newport’s uniquely rigid trussed honeycomb core with our highest level of tuned damping. This 203 mm thick optical table has a 1200 mm width, a 2400 mm length, and Metric M6 holes on a 25 mm grid. Its supreme stability has meant the difference between success and failure in countless leading edge applications. Originally designed for high end interferometric research, the M-RS4000 is the best choice for extremely sensitive measurements requiring the utmost in vibration control.