The M-RS2000-48-12 Research Grade Optical Table provides 50% of the damping found on the RS4000. This 203 mm thick optical table has a 1200 mm width, a 2400 mm length, and Metric M6 holes on a 25 mm grid. The RS2000 series matches the top of the line performance from competitive models. The unmatched low frequency superiority of Newport vibration absorber tuned damping technology allows its larger sized tables to out perform all competitive models. Its supreme stability has meant the difference between success and failure in countless leading edge applications.
| Model | M-RS2000-48-8 |
|---|---|
| Length | 2400 mm |
| Width | 1200 mm |
| Thickness | 203 mm |
| Mounting Holes | M6-1.0 holes on 25 mm grid |
| Working Surface | 400 series ferromagnetic stainless steel |
| Top and Bottom Skins | 3/16 in. (4.8 mm) thick with integrated damping layer |
| Core Design | Trussed Honeycomb, Vertically Bonded Closed Cell Construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep, Non-corrosive high impact polymer material |
| Broadband Damping | Constrained layer core, damped working surface and composite edge finish |
| Borders around Mounting Holes | 12.5 mm |
| Surface Flatness | ±0.004 (±0.1 mm) |
| Maximum Dynamic Deflection Coefficient | 0.8 x 10-3 |
| Maximum Relative Motion Value | <8.0 x 10-9 in. (<2.0 x 10-7 mm) |
| Deflection Under Load | <5.0 x 10-5 in. (<1.3 x 10-3 mm) |