M-MVN50 Micrometer Shown is Sold Separately

Model: M-MVN50 » View Series Overview

Precision Ball Bearing Vertical Linear Stage, 8 mm Travel, Metric

  • $599.99

Additional Photos

  • MVN-50-DWG-S

    M-MVN50: A= M6, B= M3, C= 12.5 mm Note: The height dimension includes the 6-mm thickness of the M-PBN5 base plate which is sold separately.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The M-MVN50 Precision Ball Bearing Vertical Linear Stage provides precise 8 mm manual height control with micron-scale sensitivity. Its high load capacity makes it especially suited to vertical positioning of heavy payloads. The stage utilizes an inclined plane design consisting of two precision-machined, opposing wedge blocks. Horizontal translation of the lower wedge is transformed into vertical motion of the upper wedge by means of inclined ball races. For linear, backlash-free travel, ball races are fabricated from precision-ground tool steel and are pre-loaded by a spring. A rotation of one division on the micrometer scale corresponds to a vertical displacement of 5 µm. Actual manual positioning sensitivity is about 1 µm using a standard micrometer. This stage has a large mounting platform that incorporates an array of tapped metric mounting holes for the convenient attachment of components.

Model M-MVN50
Type Vertical Stage
Load Capacity 14 lb (60 N)
Travel, Z 0.31 in. (8 mm)
Minimum Height 2.05 in. (52.1 mm)
Platform Size 1.97 x 1.97 in. (50 x 50 mm)
Thread Type M3 and M6
Drive Location Center drive
Bearings Ball Bearings
Material Steel
Base Material Alloy Steel
Axes of Travel Z
Weight 1.8 lb (0.8 kg)