Actuator Sold Separately - SM-25 Micrometer Shown

Model: M-423 » View Series Overview

High-Performance Low-Profile Ball Bearing Linear Stage, 25.4 mm, M6

  • $255.00

Additional Photos

  • M-423: THD A= M6, B= 25 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


High-performance, low-profile, precision, ball bearing linear stage with 25 mm travel range. Model M-423 features exceptional performance, usability, and value with a 156 N centered load capacity and M6 mounting holes. Hardened balls rolling between opposing pairs of hardened and polished stainless steel rods allow for stability, repeatability, and exceptionally smooth motion. Actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. A stable stainless steel actuator mounting system allows your choice of manual or motorized actuators to be attached in either a left- or right-hand configuration. A non-influencing lock (also reversible for left-handed configuration) provides positive stable positioning and guards against inadvertent adjustments. The M-423 does not include an actuator. The following actuators are recommended and may be ordered separately: AJS100-1, SM-25, DM-25L, PZA12 and the TRA Series.