The LQD639-30C Laser Diode Module with Digital Modulation is a self-contained LD module with superior optical quality, a very high precision current source and a PID temperature controller, built in the module. This Fabry-Perot (FP) 639 nm typical Laser Diode Module with a 30 mW circular beam comes in a self contained module. LQD Series Laser Diode Modules can be TTL modulated up to 100 MHz. To modulate the LQD Series from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Download the user's manual for complete operating instructions. The modulation sources must be provided by the user. LQA-CAB cable is recommended for modulation interface between the modulation source and the diode laser module. This module requires a 5 VDC external power supply. A LPMS-5 Series Power Supply (not included) must be used with this LD module to meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module.
| Model | LQD639-30C |
|---|---|
| Center Wavelength | 639 nm |
| Output Power | 30 mW |
| Beam Diameter (1/e²) | 1 mm |
| Beam Divergence Full Angle | <1.2 mrad |
| Noise | 0.5 % |
| Power Stability | <1% (8 hr.) |
| Rise/Fall Time | 2 ns |
| Center Wavelength Tolerance | ±10 nm |
| Current, Operating, Maximum | 3000 mA |
| Diameter | 1.5 in. (38.1 mm) |
| Length | 6.20 in. (157.48 mm) |
| Power Requirements | 4.8 to 12 VDC |
| Operating Temperature Range | 0 to 40 °C |