PH-laser_diode_mods-S-1

Model: LQC635-08C » View Series Overview

Laser Diode Module, 635 nm, 8 mW, CW, Circular Beam (microlens)

  • $1590.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The LQC635-08C CW Laser Diode Module is an economical choice. It includes the diode and collimating optics in a single case. This Fabry-Perot (FP) 635 nm Laser Diode Module with an 8 mW CW circular beam (using a microlens) comes in a self contained module. It requires a 5 VDC external power supply. An LPMS-5-110 or LPMS-5-220 Series Power Supply (not included) must be used with this LD module to meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module.

Model LQC635-08C
Package Type Self Contained Module
Center Wavelength 635 nm
Output Power 8 mW
Beam Diameter (1/e²) 1 mm
Beam Divergence Full Angle <1.2 mrad
Noise <0.5 %
Power Stability <1% (8 hr.)
Center Wavelength Tolerance ±10 nm
Current, Operating, Maximum 3000 mA
Diameter 1.5 in. (38.1 mm)
Length 6.20 in. (157.48 mm)
Power Requirements 4.8 to 12 VDC
Operating Temperature Range 0 to 40 °C