Introducing Newport's completely overhauled laser diode control kits. These kits include a laser diode driver, a temperature controller, a mount, and cables to quickly setup and run various types of laser diodes requiring up to 80 A of driving current and up to 110 watts of heat dissipation. The kit includes the following components:
Model 5700-80-7, 80 A/7.5 V High power laser diode driver
Model 3700, 14 A/24 V High power temperature controller
764H-110, 110 W High power laser diode mount, including cable connecting to Model 3700
5700-06, laser diode driver cable (note the special wires connecting between the 5700-06 and the laser diode must be supplied by the user)
Thermal paste and FK-STRAP grounding wriststrap
For specifications, refer to individual product web pages. Please refer to our Laser Diode Instrument Selection Guide to review the complete Newport offering.
| Model | LDKIT-80A-110W |
|---|---|
| Instrument Type | Laser Diode Control Kit |