OP-kpxlens-S-4

Model: KPX040 » View Series Overview

Plano-Convex Lens, BK 7, 12.7 mm Diameter, 19.0 mm EFL, Uncoated

  • $35.00
  • PLANOCO1 VEX-S

    KPX040: BFL= 15.48 mm, FFL= 19.00 mm, P2= -3.51 mm, Tc= 5.330 mm, R= 9.819 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KPX040 BK7 Precision Plano-Convex Lens is an uncoated, 1/2 inch (12.7 mm) diameter BK 7 plano-convex lens with an effective focal length of 19.0 mm. It has ≤ λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. BK 7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.

Model KPX040
Lens Type Spherical
Lens Shape Plano-Convex
Effective Focal Length 19.0 mm
Diameter 0.50 in. (12.7 mm)
Antireflection Coating Uncoated
Lens Material Grade A BK 7
Center Thickness (Tc) Tolerance ±0.1 mm
f/# 1.5
Surface Quality 40-20 scratch-dig
Wavelength Range 380 to 2100 nm
Diameter Tolerance +0/-0.1 mm
Te 3.0 mm
Edge Thickness (Te) Tolerance 3.0 mm, nominal
Focal length tolerance ±1 %
BFL 15.48 mm
FFL 19.00 mm
Radius of Curvature 9.819 mm
P2 -3.51 mm
Clear Aperture ≥central 90% of diameter
Centration, Spherical Lenses ≤3 arc min
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended