OP-kbxlens-S-4

Model: KBX184AR.14 » View Series Overview

BK 7 Bi-Convex Lens, 50.8 mm Diameter, 1000 mm EFL, 430-700nm

  • $94.00
  • BI-CONVE-XLE-S

    KBX184: BFL=EFL= 998.80 mm, P1= 1.19 mm, P2= -1.19 mm, Tc= 3.625 mm, R= 1033.022 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KBX184AR.14 BK 7 Bi-Convex Lens is a 2 inch (50.8 mm) diameter, 430 to 700 nm anti-reflection coated, BK 7 bi-convex lens with an effective focal length of 1000 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's BK 7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.

Model KBX184AR.14
Lens Type Spherical
Lens Shape Bi-Convex
Effective Focal Length 1000 mm
Diameter 2.00 in. (50.8 mm)
Antireflection Coating 430-700 nm (AR.14)
Lens Material Grade A BK 7
Center Thickness (Tc) Tolerance ±0.1 mm
f/# 19.6
Surface Quality 40-20 scratch-dig
Diameter Tolerance +0/-0.1 mm
Te 3.0 mm
Edge Thickness (Te) Tolerance Nominal Value
Focal length tolerance ±1 %
BFL 998.80 mm
FFL 998.80 mm
Radius of Curvature 1033.022 mm
P1 1.19 mm
P2 -1.19 mm
Clear Aperture ≥central 90% of diameter
Centration, Spherical Lenses ≤3 arc min
Surface Accuracy, Irregularity (lambda) λ/4
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended