OP-kbxlens-S-1

Model: KBX025 » View Series Overview

BK 7 Bi-Convex Lens, 12.7 mm Diameter, 19.0 mm EFL, Uncoated

  • $30.00
  • BI-CONVE-XLE-S

    KBX025: BFL=EFL= 17.19 mm, P1= 1.80 mm, P2= -1.80 mm, Tc= 5.220 mm, R= 18.705 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KBX025 BK 7 Bi-Convex Lens is an uncoated, 1/2 inch (12.7 mm) diameter, BK 7 bi-convex lens with an effective focal length of 19.0 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's BK 7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.

Model KBX025
Lens Type Spherical
Lens Shape Bi-Convex
Effective Focal Length 19.0 mm
Diameter 0.50 in. (12.7 mm)
Antireflection Coating Uncoated
Lens Material Grade A BK 7
Center Thickness (Tc) Tolerance ±0.1 mm
f/# 1.4
Surface Quality 40-20 scratch-dig
Wavelength Range 380 to 2100 nm
Diameter Tolerance +0/-0.1 mm
Te 3.0 mm
Edge Thickness (Te) Tolerance Nominal Value
Focal length tolerance ±1 %
BFL 17.19 mm
FFL 17.19 mm
Radius of Curvature 18.705 mm
P1 1.80 mm
P2 -1.80 mm
Clear Aperture ≥central 90% of diameter
Centration, Spherical Lenses ≤3 arc min
Surface Accuracy, Irregularity (lambda) λ/4
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended