PH-irv2_2000-S IRV2-1700 with a 2.5X installed

Model: IRV2-1700 » View Series Overview

IR Viewer, 350–1700 nm Range

  • $1818.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

User Manuals



Hand-held Infrared Viewer operated by battery or external 3 VDC adapter. 350-1700 nm range. Includes the handle, an IR filter, 2.5x lens and a case. 1/4-20 threaded hole for handle attachment, post or tripod mounting. The 1X and the 2.5X lens assemblies are easily switchable.
A 3 VDC adapter, which can be easily purchased at a local electronics store, can be used instead of a battery. Choose an adapter that has the following ratings: 3VDC, 3A, 5.5 mm outer diameter, 2.1 mm inner diameter (female), center

Model IRV2-1700
Type IR Viewer
Resolution 60 l/mm
Field of View (1x lens) 40 °, (2.5x lens) 18 °
Magnification 1X or 2.5X (lens assy exchangeable)
Focus Range 0.15 to Infinity (1x lens), 0.25 to Infinity (2.5x lens) m
Battery 1 x AAA
Battery Life 35 hours
Weight 1.3 lb (0.58 kg)
Dimensions 8.66 x 3.07 x 2.17 in.