The IG-24-2 Industrial Grade Breadboard has a 2 foot width, a 4 foot length, and is 2.3 inches thick with 1/4-20 holes on a 1 inch grid. The IG Series has become the standard for industrial applications not requiring the extremely high rigidity of the Newport RG and SG Series products. It supports a variety of industrial and biomedical systems for use in production or quality measurement. The stainless steel top features a precision tapped sealed hole grid to allow system configurability. The trussed core honeycomb design offers excellent rigidity and damping. Damped side panels and top further reduce vibration noise problems.
| Model | IG-24-2 |
|---|---|
| Thread Type | 1/4-20 |
| Width | 2 ft. |
| Length | 4 ft. |
| Thickness | 2.3 in. (58 mm) |
| Mounting Hole Pattern | 1.0 in. grid |
| Surface Flatness | ±0.006 in. over 2 ft. (±0.15 mm over 600 mm) |
| Working Surface | 400 Series ferromagnetic stainless steel |
| Core Design | Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) Steel sheet materials, 0.030 in. (0.76 mm) |
| Broadband Damping | Integrated Damping including constrained layer core, damped working surface and composite edge finish |
| Mounting Hole Type | Cut (not rolled) threads with countersink |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep Non-corrosive high impact polymer material |
| Maximum Dynamic Deflection Coefficient | <17 x 10-4 |
| Maximum Relative Motion Value | <13 x 10-7 in. (<3.3 x 10-5 mm) |
| Deflection Under Load | <15 x 10-5 in. |
| Top and Bottom Skins | 0.134 (3.4 mm) thick with integrated damping layer |