The F-SY-C-3FC Singlemode Fiber Patchcord has a 3 meter length and has FC/UPC connectors at both ends. It uses F-SY-C Single-Mode Fiber that is all-glass and supports single-mode light propagation for 980/1064/1550 nm operating wavelengths. This low attenuation, step-index fiber has a uniform core refractive index and a matched-clad profile.
| Model | F-SY-C-3FC |
|---|---|
| Fiber Type | Single mode, jacketed |
| Operating Wavelength | 980/1064/1550 nm |
| Core Diameter | 5.8/6.2/10.4 µm |
| Numerical Aperature | 0.13-0.15 |
| Connector Type | FC/PC |
| Cut-off Wavelength | 870-970 nm |